TB9103FTG

H-bridge driver for automobile

  • Related Reference Design(1)

Description

Description DC Brushed Motor Pre-Driver Driving N-Channel MOSFET Gate
AEC-Q100 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name P-VQFN24-0404-0.50-003
Package Image Toshiba TB9103FTG H-bridge driver for automobile product P-VQFN24-0404-0.50-003 package image
Pins 24
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage (1sec) input_voltage 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Max) - - 18 V
Power supply voltage (Min) - - 7 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2025

Jun,2026

Jun,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Stock Check Search
TB9103FTG(EL) 2000 - Yes Yes

Reference Design

Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open